S9912Y-E1225FS0G
440C Stainless Steel/ABEC 5 Ball Bearing Lubricated with Grease, Beacon 325 Commercial.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $8.62 | 5 wks |
25 - 99 | $6.81 | 5 wks |
100 - 249 | $5.22 | 5 wks |
250 - 499 | $4.8 | 5 wks |
500+ | Request for Quote |
$8.62
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged - No Shield |
---|---|
Bore Size (B) | 0.125 Inch |
Dynamic Load (lbs) | 35 lbs |
Flange Dia. (F) | 0.296 ( 0 = None) |
Flange Width (FW) | 0.023 ( 0 = None) |
Lubrication | Grease (Beacon 325) |
Material (Quality Class) | 440C Stainless / ABEC 5 |
Outside Dia. (D) | 0.25 Inch |
Overall Width (W) | 0.094 |
Static Load (lbs) | 13 lbs |
Substitute Part | BBSRIF-418XXX520,S9912Y-E1225FS0,S9912Y-E1225FS0M |