S9912Y-E0918FS0M
440C Stainless Steel/ABEC 5 Ball Bearing Lubricated with Grease(MIL-PRF-23827C)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $10.18 | 5 wks |
25 - 99 | $8.06 | 5 wks |
100 - 249 | $6.23 | 5 wks |
250 - 499 | $5.73 | 5 wks |
500+ | Request for Quote |
$10.18
Availability: 39 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged - No Shield |
---|---|
Bore Size (B) | 0.0937 Inch |
Dynamic Load (lbs) | 21 lbs |
Flange Dia. (F) | 0.234 ( 0 = None) |
Flange Width (FW) | 0.018 ( 0 = None) |
Lubrication | Grease (MIL-PRF-23827C) |
Material (Quality Class) | 440C Stainless / ABEC 5 |
Outside Dia. (D) | 0.1875 Inch |
Overall Width (W) | 0.063 |
Static Load (lbs) | 7.5 lbs |
Substitute Part | S9912Y-E0918FS0G,S9912Y-E0918FS0 |