S9912Y-E0725PS2M
440C Stainless Steel/ABEC 5 Ball Bearing Lubricated with Grease(MIL-G-23827A)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $9.65 | 12 wks |
25 - 99 | $7.63 | 12 wks |
100 - 249 | $5.87 | 12 wks |
250 - 499 | $5.4 | 12 wks |
500+ | Request for Quote |
$9.65
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain - Double Shield |
---|---|
Bore Size (B) | 0.0781 Inch |
Dynamic Load (lbs) | 35 lbs |
Flange Dia. (F) | 0 ( 0 = None) |
Flange Width (FW) | 0 ( 0 = None) |
Lubrication | Mil-G-23827A - Grease |
Material (Quality Class) | 440C Stainless / ABEC 5 |
Outside Dia. (D) | 0.25 Inch |
Overall Width (W) | 0.141 |
Static Load (lbs) | 13 lbs |
Substitute Part | S9912Y-E0725PS2,S9912Y-E0725PS2G |