S9912Y-E0725FS1

440C Stainless Steel/ABEC 5 Ball Bearing Lubricated with Oil (MIL-L-6085A)
Qty Range Price/Unit Ships Within
1 - 24 $13.00 5 wks
25 - 99 $10.4 5 wks
100 - 249 $8.05 5 wks
250 - 499 $7.44 5 wks
500+ Request for Quote
$13.00

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Flanged - Single Shield
Bore Size (B) 0.0781 Inch
Dynamic Load (lbs) 35 lbs
Flange Dia. (F) 0.296 ( 0 = None)
Flange Width (FW) 0.031 ( 0 = None)
Lubrication MIL-L-6085A - Oil
Material (Quality Class) 440C Stainless / ABEC 5
Outside Dia. (D) 0.25 Inch
Overall Width (W) 0.141
Static Load (lbs) 13 lbs
Substitute Part S9912Y-E0725FS1G,S9912Y-E0725FS1M,BBSRIF-4XXXZX501

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team