S9912Y-E0725FS0

440C Stainless Steel/ABEC 5 Ball Bearing Lubricated with Oil (MIL-L-6085A)
Qty Range Price/Unit Ships Within
1 - 24 $12.21 5 wks
25 - 99 $9.74 5 wks
100 - 249 $7.55 5 wks
250 - 499 $6.97 5 wks
500+ Request for Quote
$12.21

Availability: 10 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Flanged - No Shield
Bore Size (B) 0.0781 Inch
Dynamic Load (lbs) 35 lbs
Flange Dia. (F) 0.296 ( 0 = None)
Flange Width (FW) 0.023 ( 0 = None)
Lubrication MIL-L-6085A - Oil
Material (Quality Class) 440C Stainless / ABEC 5
Outside Dia. (D) 0.25 Inch
Overall Width (W) 0.094
Static Load (lbs) 13 lbs
Substitute Part BBSRIF-4XXXXX501,S9912Y-0725FS0,A 7Y55-F2507

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team