S9912Y-E0518PS2

440C Stainless Steel/ABEC 5 Ball Bearing Lubricated with Oil (MIL-L-6085A)
Qty Range Price/Unit Ships Within
1 - 24 $10.06 5 wks
25 - 99 $7.96 5 wks
100 - 249 $6.14 5 wks
250 - 499 $5.64 5 wks
500+ Request for Quote
$10.06

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Plain - Double Shield
Bore Size (B) 0.055 Inch
Dynamic Load (lbs) 26 lbs
Flange Dia. (F) 0 ( 0 = None)
Flange Width (FW) 0 ( 0 = None)
Lubrication MIL-L-6085A - Oil
Material (Quality Class) 440C Stainless / ABEC 5
Outside Dia. (D) 0.1875 Inch
Overall Width (W) 0.109
Static Load (lbs) 9.5 lbs
Substitute Part S9912Y-E0518PS2G,S9912Y-E0518PS2M

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team