S9912Y-E0518PS1G
440C Stainless Steel/ABEC 5 Ball Bearing Lubricated with Grease, Beacon 325 Commercial.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $16.62 | 5 wks |
25 - 99 | $13.41 | 5 wks |
100 - 249 | $10.47 | 5 wks |
250 - 499 | $9.69 | 5 wks |
500+ | Request for Quote |
$16.62
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain - Single Shield |
---|---|
Bore Size (B) | 0.055 Inch |
Dynamic Load (lbs) | 26 lbs |
Flange Dia. (F) | 0 ( 0 = None) |
Flange Width (FW) | 0 ( 0 = None) |
Lubrication | Grease (Beacon 325) |
Material (Quality Class) | 440C Stainless / ABEC 5 |
Outside Dia. (D) | 0.1875 Inch |
Overall Width (W) | 0.094 |
Static Load (lbs) | 9.5 lbs |
Substitute Part | S9912Y-E0518PS1M,S9912Y-E0518PS1 |