S9912Y-E0518PS0G

440C Stainless Steel/ABEC 5 Ball Bearing Lubricated with Grease(Commercial)
Qty Range Price/Unit Ships Within
1 - 24 $15.96 5 wks
25 - 99 $12.85 5 wks
100 - 249 $10.03 5 wks
250 - 499 $9.28 5 wks
500+ Request for Quote
$15.96

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Plain - No Shield
Bore Size (B) 0.055 Inch
Dynamic Load (lbs) 26 lbs
Flange Dia. (F) 0 ( 0 = None)
Flange Width (FW) 0 ( 0 = None)
Lubrication Commercial Grease
Material (Quality Class) 440C Stainless / ABEC 5
Outside Dia. (D) 0.1875 Inch
Overall Width (W) 0.078
Static Load (lbs) 9.5 lbs
Substitute Part S9912Y-E0518PS0M,S9912Y-E0518PS0

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team