S9906A-MM2-04
Pin Type Clutch Assemblies, 0.2498" Bore, 0.3746" Mounting Dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $37.24 | 8 wks |
10 - 24 | $33.07 | 8 wks |
25 - 49 | $31.14 | 8 wks |
50 - 99 | $29.59 | 8 wks |
100+ | Request for Quote |
$37.24
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.2498 Inch |
---|---|
Clutch Type | Adustable |
Friction Plate Dia. | 1 |
Hub Dia. | 0.5 Inch |
Hub Type | Pin Hub |
Mounting Dia. (input) | 0.3746 Inch |
Overall Length (A) | 1.0156 Inch |
Torque Range (oz.in.) | 5 - 50 oz-in |