S9906A-MM2-03

Pin Type Clutch Assemblies, 0.1873" Bore, 0.3746" Mounting Dia.
Qty Range Price/Unit Ships Within
1 - 9 $37.24 15 wks
10 - 24 $33.07 15 wks
25 - 49 $31.14 15 wks
50 - 99 $29.59 15 wks
100+ Request for Quote
$37.24

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.1873 Inch
Clutch Type Adustable
Friction Plate Dia. 1
Hub Dia. 0.375 Inch
Hub Type Pin Hub
Mounting Dia. (input) 0.3746 Inch
Overall Length (A) 1.0156 Inch
Torque Range (oz.in.) 5 - 50 oz-in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team