S9906A-MM2-02

Pin Type Clutch Assemblies, 0.1248" Bore, 0.3746" Mounting Dia.
Qty Range Price/Unit Ships Within
1 - 9 $37.24 15 wks
10 - 24 $33.07 15 wks
25 - 49 $31.14 15 wks
50 - 99 $29.59 15 wks
100+ Request for Quote
$37.24

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.1248 Inch
Clutch Type Adustable
Friction Plate Dia. 1
Hub Dia. 0.312 Inch
Hub Type Pin Hub
Mounting Dia. (input) 0.3746 Inch
Overall Length (A) 1.0156 Inch
Torque Range (oz.in.) 5 - 50 oz-in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team