S9906A-G150-4
Clamp Type Clutch Assemblies, 0.2498" Bore, 0.3746" Mounting Dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $62.63 | 4 wks |
10 - 24 | $58.66 | 4 wks |
25 - 49 | $56.24 | 4 wks |
50 - 99 | $53.37 | 8 wks |
100+ | Request for Quote |
$62.63
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.2498 Inch |
---|---|
Clutch Type | Adjustable |
Friction Plate Dia. | 0.9063 |
Hub Dia. | 0.265 Inch |
Hub Type | Clamp Hub |
Mounting Dia. (input) | 0.3746 Inch |
Overall Length (A) | 0.4845 Inch |
Torque Range (oz.in.) | 5 - 50 oz-in |