S9904Y-GIM090A

Geneva Mechanism: Driver Travel in Both Directions & is Reversible
Qty Range Price/Unit Ships Within
1 - 9 $342.37 12 wks
10 - 24 $335.39 12 wks
25 - 49 $329.86 12 wks
50 - 99 $322.37 12 wks
100+ Request for Quote
$342.37

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
# Of Cam Followers 2
Bore Size 0.2498 Inch
Driver Motion (°) 180 Degree
Intermittent Angle 90 Degree
Material 303 Stainless Steel
No. Of Points 4

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team