S9904Y-GIM090
Geneva Mechanism: Driver Travel in Both Directions & is Reversible
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $267.70 | 16 wks |
10 - 24 | $261.99 | 16 wks |
25 - 49 | $257.55 | 16 wks |
50 - 99 | $251.59 | 16 wks |
100+ | Request for Quote |
$267.70
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Of Cam Followers | 1 |
---|---|
Bore Size | 0.2498 Inch |
Driver Motion (°) | 360 Degree |
Intermittent Angle | 90 Degree |
No. Of Points | 4 |