S9904Y-GIM060
Geneva Mechanism: Driver Travel in Both Directions & is Reversible
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $310.01 | 12 wks |
10 - 24 | $303.69 | 12 wks |
25 - 49 | $298.69 | 12 wks |
50 - 99 | $291.9 | 12 wks |
100+ | Request for Quote |
$310.01
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Of Cam Followers | 1 |
---|---|
Bore Size | 0.2498 Inch |
Driver Motion (°) | 360 Degree |
Intermittent Angle | 60 Degree |
No. Of Points | 6 |