S9901Z-G418-34
0.1873/0.2498" Bores, Beryllium Copper / Split Hub & Phosper Bronze Bellow
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $76.10 | 8 wks |
10 - 24 | $69.6 | 8 wks |
25 - 49 | $60.19 | 8 wks |
50 - 99 | $57.51 | 8 wks |
100+ | Request for Quote |
$76.10
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 10 Degree |
---|---|
Bellow Dia. | 0.469 |
Bores (side 1 / side 2) | 0.1873/0.2498 |
Hub Dia. (Side 1 / Side 2) | 0.25 / 0.312 |
Hub (Material / Configuration) | Beryllium Copper / Split |
Lateral Offset | 0.03 Inch |
Material (bellow) | Phosphor Bronze |
Max Speed (rpm) | 2000 rpm |
Max. Torque (oz-in) | 150 oz-in |
Overall Length | 1.5 Inch |