S9901Z-G417-14
0.12/0.2498" Bores, Brass / Pin Hub & Phosper Bronze Bellow
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $59.64 | 8 wks |
10 - 24 | $53.93 | 8 wks |
25 - 49 | $46.32 | 8 wks |
50 - 99 | $44.11 | 8 wks |
100+ | Request for Quote |
$59.64
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 10 Degree |
---|---|
Bellow Dia. | 0.469 |
Bores (side 1 / side 2) | 0.12/0.2498 |
Hub Dia. (Side 1 / Side 2) | 0.469 / 0.469 |
Hub (Material / Configuration) | Brass / Pin Hub |
Lateral Offset | 0.03 Inch |
Material (bellow) | Phosphor Bronze |
Max Speed (rpm) | 2000 rpm |
Max. Torque (oz-in) | 150 oz-in |
Overall Length | 1.25 Inch |