S9901Z-G406-32

A Split and Pin Hub Combination with a Phospher Bronze Bellows
Qty Range Price/Unit Ships Within
1 - 9 $54.91 4 wks
10 - 24 $49.49 4 wks
25 - 49 $42.43 4 wks
50 - 99 $40.36 4 wks
100+ Request for Quote
$54.91

Availability: 6 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 5 Degree
Bellow Dia. 0.469
Hub Dia. (Side 1 / Side 2) 0.25 / 0.469
Hub Material (Split / Pin) Beryllium Copper / Bronze
Hub Types (side 1 / side 2) Split / Pin Hubs
Lateral Offset 0.015 Inch
Max Speed (rpm) 2000 rpm
Max. Torque (oz-in) 150 oz-in
Overall Length 0.875

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team