S9901Z-G406-31
A Split and Pin Hub Combination with a Phospher Bronze Bellows
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $54.91 | 8 wks |
10 - 24 | $48.78 | 8 wks |
25 - 49 | $41.82 | 8 wks |
50 - 99 | $39.79 | 8 wks |
100+ | Request for Quote |
$54.91
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 5 Degree |
---|---|
Bellow Dia. | 0.469 |
Hub Dia. (Side 1 / Side 2) | 0.25 / 0.469 |
Hub Material (Split / Pin) | Beryllium Copper / Bronze |
Hub Types (side 1 / side 2) | Split / Pin Hubs |
Lateral Offset | 0.015 Inch |
Max Speed (rpm) | 2000 rpm |
Max. Torque (oz-in) | 150 oz-in |
Overall Length | 0.875 |