S9901Z-G405-02

0.1248/0.1248" Bores, Beryllium Copper / Split Hub & Phosper Bronze Bellow
Qty Range Price/Unit Ships Within
1 - 24 $78.63 6 wks
25 - 49 $71.3 6 wks
50 - 99 $61.33 8 wks
100 - 249 $58.47 10 wks
250+ Request for Quote
$78.63

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 5 Degree
Bellow Dia. 0.469
Bores (side 1 / side 2) 0.1248/0.1248
Hub Dia. (Side 1 / Side 2) 0.187 / 0.187
Hub (Material / Configuration) Beryllium Copper / Split
Lateral Offset 0.015 Inch
Material (bellow) Phosphor Bronze
Max Speed (rpm) 2000 rpm
Max. Torque (oz-in) 150 oz-in
Overall Length 1 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team