S9901Z-G404-04
0.2498/0.2498" Bores, Brass / Pin Hub & Phosper Bronze Bellow
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $67.53 | 8 wks |
10 - 24 | $60.46 | 8 wks |
25 - 49 | $51.61 | 8 wks |
50 - 99 | $49.04 | 8 wks |
100+ | Request for Quote |
$67.53
Availability: 11 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 5 Degree |
---|---|
Bellow Dia. | 0.469 |
Bores (side 1 / side 2) | 0.2498/0.2498 |
Hub Dia. (Side 1 / Side 2) | 0.469 / 0.469 |
Hub (Material / Configuration) | Brass / Pin Hub |
Lateral Offset | 0.015 Inch |
Material (bellow) | Phosphor Bronze |
Max Speed (rpm) | 2000 rpm |
Max. Torque (oz-in) | 150 oz-in |
Overall Length | 0.75 Inch |