S9901Z-G404-01

0.12/0.12" Bores, Brass / Pin Hub & Phosper Bronze Bellow
Qty Range Price/Unit Ships Within
1 - 9 $62.24 8 wks
10 - 24 $55.72 8 wks
25 - 49 $47.57 8 wks
50 - 99 $45.2 8 wks
100+ Request for Quote
$62.24

Availability: 4 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 5 Degree
Bellow Dia. 0.469
Bores (side 1 / side 2) 0.12/0.12
Hub Dia. (Side 1 / Side 2) 0.469 / 0.469
Hub (Material / Configuration) Brass / Pin Hub
Lateral Offset 0.015 Inch
Material (bellow) Phosphor Bronze
Max Speed (rpm) 2000 rpm
Max. Torque (oz-in) 150 oz-in
Overall Length 0.75 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team