S9901YMG060628
Integral Clamp Hi-Flex Bellows Coupling, 6 / 6mm Bores, 27.76mm Overall Length. Material: Hub- Aluminum, Bellows- Electrodeposited Nickel.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $235.83 | 12 wks |
10 - 24 | $222.95 | 12 wks |
25 - 49 | $193.54 | 12 wks |
50 - 99 | $166.39 | 12 wks |
100+ | Request for Quote |
$235.83
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 10 Degree |
---|---|
Bellow Dia. (D) | 16.3 mm |
Bore Size (d / d₁) | 6 / 6 mm |
Hub (Material / Configuration) | Aluminum / Clamp Hub |
Lateral Offset | 0.42 mm |
Material (bellow) | Electrodeposited Nickel |
Max Torque (Ncm) | 37.4 Ncm |
Overall Length (L) | 27.76 mm |