S9901YMG060626

Integral Clamp Hi-Flex Bellows Coupling, 6 / 6mm Bores, 26.06mm Overall Length. Material: Hub- Aluminum, Bellows- Electrodeposited Nickel.
Qty Range Price/Unit Ships Within
1 - 9 $202.96 8 wks
10 - 24 $191.55 8 wks
25 - 49 $166.17 8 wks
50 - 99 $142.76 8 wks
100+ Request for Quote
$202.96

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 14 Degree
Bellow Dia. (D) 11.1 mm
Bore Size (d / d₁) 6 / 6 mm
Hub (Material / Configuration) Aluminum / Clamp Hub
Lateral Offset 0.53 mm
Material (bellow) Electrodeposited Nickel
Max Torque (Ncm) 9.6 Ncm
Overall Length (L) 27.76 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team