S9901YMG040628

Integral Clamp Hi-Flex Bellows Coupling, 4 / 6mm Bores, 27.76mm Overall Length. Material: Hub- Aluminum, Bellows- Electrodeposited Nickel.
Qty Range Price/Unit Ships Within
1 - 9 $235.83 8 wks
10 - 24 $222.95 8 wks
25 - 49 $193.54 8 wks
50 - 99 $166.39 8 wks
100+ Request for Quote
$235.83

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 10 Degree
Bellow Dia. (D) 16.3 mm
Bore Size (d / d₁) 4 / 6 mm
Hub (Material / Configuration) Aluminum / Clamp Hub
Lateral Offset 0.42 mm
Material (bellow) Electrodeposited Nickel
Max Torque (Ncm) 37.4 Ncm
Overall Length (L) 27.76 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team