S9901YMG040423

Integral Clamp Hi-Flex Bellows Coupling, 4 / 4mm Bores, 22.83mm Overall Length, Material: Hub - Aluminum, Bellows - Electrodeposited Nickel
Qty Range Price/Unit Ships Within
1 - 9 $190.78 8 wks
10 - 24 $179.83 8 wks
25 - 49 $155.91 8 wks
50 - 99 $133.91 8 wks
100+ Request for Quote
$190.78

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 13 Degree
Bellow Dia. (D) 9.5 mm
Bore Size (d / d₁) 4 / 4 mm
Hub (Material / Configuration) Aluminum / Clamp Hub
Lateral Offset 0.4 mm
Material (bellow) Electrodeposited Nickel
Max Torque (Ncm) 7.1 Ncm
Overall Length (L) 22.83 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team