S9901YMG030323
Integral Clamp Hi-Flex Bellows Coupling, 3 / 3mm Bores, 22.83mm Overall Length, Material: Hub - Aluminum, Bellows - Electrodeposited Nickel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $190.78 | 12 wks |
10 - 24 | $179.83 | 12 wks |
25 - 49 | $155.91 | 12 wks |
50 - 99 | $133.91 | 12 wks |
100+ | Request for Quote |
$190.78
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 13 Degree |
---|---|
Bellow Dia. (D) | 9.5 mm |
Bore Size (d / d₁) | 3 / 3 mm |
Hub (Material / Configuration) | Aluminum / Clamp Hub |
Lateral Offset | 0.4 mm |
Material (bellow) | Electrodeposited Nickel |
Max Torque (Ncm) | 7.1 Ncm |
Overall Length (L) | 22.83 mm |