S9901YMG020326
Integral Clamp Hi-Flex Bellows Coupling, 2 / 3mm Bores, 26.06mm Overall Length, Material: Hub - Aluminum, Bellows - Electrodeposited Nickel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $202.96 | 8 wks |
10 - 24 | $191.55 | 8 wks |
25 - 49 | $166.17 | 8 wks |
50 - 99 | $142.76 | 8 wks |
100+ | Request for Quote |
$202.96
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 14 Degree |
---|---|
Bellow Dia. (D) | 11.1 mm |
Bore Size (d / d₁) | 2 / 3 mm |
Hub (Material / Configuration) | Aluminum / Clamp Hub |
Lateral Offset | 0.53 mm |
Material (bellow) | Electrodeposited Nickel |
Max Torque (Ncm) | 9.6 Ncm |
Overall Length (L) | 26.06 mm |