S9901YM0606288
6mm & 6mm Bores, 28.8mm Long, Stainless Steel Pin Hub with Flexible Electrodeposited Nickel Bellow
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $119.22 | 5 wks |
10 - 24 | $112.51 | 5 wks |
25 - 49 | $97.6 | 5 wks |
50 - 99 | $83.86 | 5 wks |
100+ | Request for Quote |
$119.22
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 18 Degree |
---|---|
Axial Motion | 0.66 mm |
Bellow Dia. (D₁) | 12.7 |
Bores (side 1 / side 2) (d / d₁) | 6 / 6 |
Hub Dia. (D) | 12.5 |
Hub (Material / Configuration) | 303 Stainless / Pin Hub |
Material (bellow) | Electrodeposited Nickel |
Max Speed (rpm) | 2000 rpm |
Max. Torque (N.cm) | 99 N.cm |
Overall Length (L) | 28.8 mm |