S9901YM0606237
6mm & 6mm Bores, 23.7mm Long, Stainless Steel Pin Hub with Flexible Electrodeposited Nickel Bellow
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $142.55 | 12 wks |
10 - 24 | $134.8 | 12 wks |
25 - 49 | $117.04 | 12 wks |
50 - 99 | $100.63 | 12 wks |
100+ | Request for Quote |
$142.55
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 8 Degree |
---|---|
Axial Motion | 1.12 mm |
Bellow Dia. (D₁) | 19 |
Bores (side 1 / side 2) (d / d₁) | 6 / 6 |
Hub Dia. (D) | 12.5 |
Hub (Material / Configuration) | 303 Stainless / Pin Hub |
Material (bellow) | Electrodeposited Nickel |
Max Speed (rpm) | 2000 rpm |
Max. Torque (N.cm) | 23 N.cm |
Overall Length (L) | 23.7 mm |