S9901YM0404268
4mm & 4mm Bores, 26.8mm Long, Stainless Steel Pin Hub with Flexible Electrodeposited Nickel Bellow
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $118.29 | 5 wks |
10 - 24 | $111.59 | 5 wks |
25 - 49 | $96.79 | 5 wks |
50 - 99 | $83.17 | 5 wks |
100+ | Request for Quote |
$118.29
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 27 Degree |
---|---|
Axial Motion | 1.68 mm |
Bellow Dia. (D₁) | 9.5 |
Bores (side 1 / side 2) (d / d₁) | 4 / 4 |
Hub Dia. (D) | 9.4 |
Hub (Material / Configuration) | 303 Stainless / Pin Hub |
Material (bellow) | Electrodeposited Nickel |
Max Speed (rpm) | 2000 rpm |
Max. Torque (N.cm) | 4.9 N.cm |
Overall Length (L) | 26.8 mm |