S9901YM0404174
4mm & 4mm Bores, 17.4mm Long, Stainless Steel Pin Hub with Flexible Electrodeposited Nickel Bellow
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $121.32 | 12 wks |
| 10 - 24 | $114.37 | 12 wks |
| 25 - 49 | $99.14 | 12 wks |
| 50 - 99 | $85.15 | 12 wks |
| 100+ | Request for Quote |
$121.32
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Angular Offset (°) | 13 Degree |
|---|---|
| Axial Motion | 0.38 mm |
| Bellow Dia. (D₁) | 9.5 |
| Bores (side 1 / side 2) (d / d₁) | 4 / 4 |
| Hub Dia. (D) | 9.4 |
| Hub (Material / Configuration) | 303 Stainless / Pin Hub |
| Material (bellow) | Electrodeposited Nickel |
| Max Speed (rpm) | 2000 rpm |
| Max. Torque (N.cm) | 9.9 N.cm |
| Overall Length (L) | 17.4 mm |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities