S9901YM0203182
Hi-Flex Bellows Coupling, 2 / 3mm Bores, 18.2mm Long, 303 Stainless / Pin Hub With Flexible Electrodeposited Nickel Bellow
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $95.60 | 12 wks |
| 10 - 24 | $89.68 | 12 wks |
| 25 - 49 | $77.6 | 12 wks |
| 50 - 99 | $66.19 | 12 wks |
| 100+ | Request for Quote |
$95.60
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Angular Offset (°) | 9 Degree |
|---|---|
| Axial Motion | 0.18 mm |
| Bellow Dia. (D₁) | 6.4 |
| Bores (side 1 / side 2) (d / d₁) | 2 / 3 |
| Hub Dia. (D) | 7.01 |
| Hub (Material / Configuration) | 303 Stainless / Pin Hub |
| Material (bellow) | Electrodeposited Nickel |
| Max Speed (rpm) | 2000 rpm |
| Max. Torque (N.cm) | 3.5 N.cm |
| Overall Length (L) | 18.2 mm |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities