S9901YM0202182
Hi-Flex Bellows Coupling, 2 / 2mm Bores, 18.2mm Long, 303 Stainless / Pin Hub With Flexible Electrodeposited Nickel Bellow
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $88.93 | 12 wks |
10 - 24 | $83.42 | 12 wks |
25 - 49 | $72.19 | 12 wks |
50 - 99 | $61.57 | 12 wks |
100+ | Request for Quote |
$88.93
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 9 Degree |
---|---|
Axial Motion | 0.18 mm |
Bellow Dia. (D₁) | 6.4 |
Bores (side 1 / side 2) (d / d₁) | 2 / 2 |
Hub Dia. (D) | 7.01 |
Hub (Material / Configuration) | 303 Stainless / Pin Hub |
Material (bellow) | Electrodeposited Nickel |
Max Speed (rpm) | 2000 rpm |
Max. Torque (N.cm) | 3.5 N.cm |
Overall Length (L) | 18.2 mm |