S9901Y-G405-54
The HI-Flex are made with 303 Stainless Steel Hubs & Electrodeposited Nickel Bellow
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $189.05 | 8 wks |
10 - 24 | $179.06 | 10 wks |
25 - 49 | $155.57 | 10 wks |
50 - 99 | $133.84 | 10 wks |
100+ | Request for Quote |
$189.05
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 14 Degree |
---|---|
Bellow Dia. | 0.75 Inch |
Bore Size | 0.25 Inch |
Hub Dia. | 0.312 |
Hub (Material / Configuration) | Stainless / Split Hub |
Lateral Offset | 0.046 Inch |
Material (bellow) | Nickel |
Max Speed (rpm) | 2000 rpm |
Max. Torque (oz-in) | 105 oz-in |
Overall Length | 1.606 Inch |