S9901Y-G405-53
The HI-Flex are made with 303 Stainless Steel Hubs & Electrodeposited Nickel Bellow
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $134.03 | 4 wks |
10 - 24 | $126.46 | 6 wks |
25 - 49 | $109.85 | 6 wks |
50 - 99 | $93.85 | 6 wks |
100+ | Request for Quote |
$134.03
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 9 Degree |
---|---|
Bellow Dia. | 0.5 Inch |
Bore Size | 0.25 Inch |
Hub Dia. | 0.312 |
Hub (Material / Configuration) | Stainless / Split Hub |
Lateral Offset | 0.01 Inch |
Material (bellow) | Nickel |
Max Speed (rpm) | 2000 rpm |
Max. Torque (oz-in) | 65 oz-in |
Overall Length | 0.996 Inch |