S9901Y-G405-50
The HI-Flex are made with 303 Stainless Steel Hubs & Electrodeposited Nickel Bellow
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $134.47 | 8 wks |
| 10 - 24 | $126.5 | 10 wks |
| 25 - 49 | $109.7 | 10 wks |
| 50 - 99 | $93.64 | 10 wks |
| 100+ | Request for Quote |
$134.47
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Angular Offset (°) | 10 Degree |
|---|---|
| Bellow Dia. | 0.375 Inch |
| Bore Size | 0.1875 Inch |
| Hub Dia. | 0.25 |
| Hub (Material / Configuration) | Stainless / Split Hub |
| Lateral Offset | 0.01 Inch |
| Material (bellow) | Nickel |
| Max Speed (rpm) | 2000 rpm |
| Max. Torque (oz-in) | 18 oz-in |
| Overall Length | 0.931 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities