S9901Y-G405-47

The HI-Flex are made with 303 Stainless Steel Hubs & Electrodeposited Nickel Bellow
Qty Range Price/Unit Ships Within
1 - 9 $136.66 4 wks
10 - 24 $128.72 6 wks
25 - 49 $111.58 6 wks
50 - 99 $95.8 6 wks
100+ Request for Quote
$136.66

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 27 Degree
Bellow Dia. 0.375 Inch
Bore Size 0.1875 Inch
Hub Dia. 0.25
Hub (Material / Configuration) Stainless / Split Hub
Lateral Offset 0.066 Inch
Material (bellow) Nickel
Max Speed (rpm) 2000 rpm
Max. Torque (oz-in) 7 oz-in
Overall Length 1.366 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team