S9901Y-G404-62
The HI-Flex are made with 303 Stainless Steel Hubs & Electrodeposited Nickel Bellow
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $160.98 | 6 wks |
10 - 24 | $156.03 | 6 wks |
25 - 49 | $148.37 | 8 wks |
50 - 99 | $136.21 | 8 wks |
100+ | Request for Quote |
$160.98
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 9 Degree |
---|---|
Bellow Dia. | 1 Inch |
Bore Size | 0.3125 Inch |
Hub Dia. | 0.625 |
Hub (Material / Configuration) | Stainless / Pin Hub |
Lateral Offset | 0.02 Inch |
Material (bellow) | Nickel |
Max Speed (rpm) | 2000 rpm |
Max. Torque (oz-in) | 280 oz-in |
Overall Length | 1.125 Inch |