S9901Y-G404-55

The HI-Flex are made with 303 Stainless Steel Hubs & Electrodeposited Nickel Bellow
Qty Range Price/Unit Ships Within
1 - 9 $98.99 6 wks
10 - 24 $95.05 6 wks
25 - 49 $90.12 8 wks
50 - 99 $82.02 8 wks
100+ Request for Quote
$98.99

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 18 Degree
Bellow Dia. 0.5 Inch
Bore Size 0.25 Inch
Hub Dia. 0.492
Hub (Material / Configuration) Stainless / Pin Hub
Lateral Offset 0.044 Inch
Material (bellow) Nickel
Max Speed (rpm) 2000 rpm
Max. Torque (oz-in) 33 oz-in
Overall Length 1.085 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team