S9901Y-G404-49
The HI-Flex are made with 303 Stainless Steel Hubs & Electrodeposited Nickel Bellow
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $92.01 | 10 wks |
10 - 24 | $88.21 | 10 wks |
25 - 49 | $83.53 | 12 wks |
50 - 99 | $76.01 | 12 wks |
100+ | Request for Quote |
$92.01
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 9 Degree |
---|---|
Bellow Dia. | 0.25 Inch |
Bore Size | 0.12 Inch |
Hub Dia. | 0.245 |
Hub (Material / Configuration) | Stainless / Pin Hub |
Lateral Offset | 0.007 Inch |
Material (bellow) | Nickel |
Max Speed (rpm) | 2000 rpm |
Max. Torque (oz-in) | 7 oz-in |
Overall Length | 0.54 Inch |