S9901Y-G375189
0.375" Bore,1.885" Overall Length Integral Clamp Hi-Flex bellows Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $336.87 | 10 wks |
10 - 24 | $320.36 | 10 wks |
25 - 49 | $278.76 | 10 wks |
50 - 99 | $240.12 | 12 wks |
100+ | Request for Quote |
$336.87
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 16 Degree |
---|---|
Bellow Dia. (F) | 1 inch |
Bore Size (A) | 0.375 Inch |
Hub (Material / Configuration) | Aluminum / Clamp Hub |
Lateral Offset | 0.068 Inch |
Material (bellow) | Electrodeposited Nickel |
Max Speed (rpm) | 2000 rpm |
Max. Torque (oz-in) | 150 oz-in |
Overall Length (L) | 1.885 inch |