S9901Y-G375116

0.375" Bore,1.157" Overall Length Integral Clamp Hi-Flex bellows Coupling
Qty Range Price/Unit Ships Within
1 - 9 $284.48 6 wks
10 - 24 $270.04 6 wks
25 - 49 $234.83 6 wks
50 - 99 $202.18 8 wks
100+ Request for Quote
$284.48

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 1 Degree
Bellow Dia. (F) 1.43 inch
Bore Size (A) 0.375 Inch
Hub (Material / Configuration) Aluminum / Clamp Hub
Lateral Offset 0.001 inch
Material (bellow) Electrodeposited Nickel
Max Speed (rpm) 2000 rpm
Max. Torque (oz-in) 1000 oz-in
Overall Length (L) 1.157 inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team