S9901Y-G188124
0.188" Bore,1.244" Overall Length Integral Clamp Hi-Flex bellows Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $276.86 | 10 wks |
10 - 24 | $261.68 | 10 wks |
25 - 49 | $227.02 | 10 wks |
50 - 99 | $195.02 | 12 wks |
100+ | Request for Quote |
$276.86
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 13 Degree |
---|---|
Bellow Dia. (F) | 0.64 inch |
Bore Size (A) | 0.188 Inch |
Hub (Material / Configuration) | Aluminum / Clamp Hub |
Lateral Offset | 0.028 inch |
Material (bellow) | Electrodeposited Nickel |
Max Speed (rpm) | 2000 rpm |
Max. Torque (oz-in) | 41 oz-in |
Overall Length (L) | 1.244 inch |