S9901Y-G125134
0.125" Bore,1.341" Overall Length Integral Clamp Hi-Flex bellows Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $249.66 | 6 wks |
10 - 24 | $235.93 | 6 wks |
25 - 49 | $204.78 | 6 wks |
50 - 99 | $176.03 | 8 wks |
100+ | Request for Quote |
$249.66
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 17 Degree |
---|---|
Bellow Dia. (F) | 0.5 inch |
Bore Size (A) | 0.125 Inch |
Hub (Material / Configuration) | Aluminum / Clamp Hub |
Lateral Offset | 0.045 inch |
Material (bellow) | Electrodeposited Nickel |
Max Speed (rpm) | 2000 rpm |
Max. Torque (oz-in) | 33 oz-in |
Overall Length (L) | 1.341 inch |