S9901Y-G125124

0.125" Bore,1.244" Overall Length Integral Clamp Hi-Flex bellows Coupling
Qty Range Price/Unit Ships Within
1 - 9 $249.66 6 wks
10 - 24 $235.93 6 wks
25 - 49 $204.78 6 wks
50 - 99 $176.03 8 wks
100+ Request for Quote
$249.66

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 13 Degree
Bellow Dia. (F) 0.64 inch
Bore Size (A) 0.125 Inch
Hub (Material / Configuration) Aluminum / Clamp Hub
Lateral Offset 0.028 inch
Material (bellow) Electrodeposited Nickel
Max Speed (rpm) 2000 rpm
Max. Torque (oz-in) 41 oz-in
Overall Length (L) 1.244 inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team