S98CA7-SET137250
0.25" Bore Thru Shaft Adjustable Slip Clutch with Torque Range of 80 to 400 OZ-IN
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $245.41 | 12 wks |
5 - 9 | $230.32 | 12 wks |
10 - 24 | $218.58 | 12 wks |
25 - 49 | $203.67 | 12 wks |
50+ | Request for Quote |
$245.41
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Backlash (°) | 2 Degree |
---|---|
Body Dia. (A) | 1.375 Inch |
Bore Size (B) | 0.25 Inch |
Configuration | Thru Shaft |
Friction Material | Nonasbestos |
Other Applications | See Catalog page |
Overall Length (C) | 2.5 Inch |
Power Dissipation (watts) | 15 Watts |
Torque Range @ 50 rpm (ozf-in.) | 80-400 ozf in. @ 50 rpm |