S98CA7-SET075187

0.187" Bore Thru Shaft Adjustable Slip Clutch with Torque Range of 24 to 136 OZ-IN
Qty Range Price/Unit Ships Within
1 - 4 $131.79 8 wks
5 - 9 $122.29 8 wks
10 - 24 $115.47 8 wks
25 - 49 $106.84 8 wks
50+ Request for Quote
$131.79

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Backlash (°) 2 Degree
Body Dia. (A) 0.75 Inch
Bore Size (B) 0.187 Inch
Configuration Thru Shaft
Friction Material Nonasbestos
Other Applications See Catalog page
Overall Length (C) 1.25 Inch
Power Dissipation (watts) 4.5 Watts
Torque Range @ 50 rpm (ozf-in.) 24-136 ozf in. @ 50 rpm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team