S98CA7-SET075125
0.125" Bore Thru Shaft Adjustable Slip Clutch with Torque Range of 24 to 136 OZ-IN
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $142.11 | 12 wks |
5 - 9 | $132.01 | 12 wks |
10 - 24 | $124.72 | 12 wks |
25 - 49 | $115.49 | 12 wks |
50+ | Request for Quote |
$142.11
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Backlash (°) | 2 Degree |
---|---|
Body Dia. (A) | 0.75 Inch |
Bore Size (B) | 0.125 Inch |
Configuration | Thru Shaft |
Friction Material | Nonasbestos |
Other Applications | See Catalog page |
Overall Length (C) | 1.25 Inch |
Power Dissipation (watts) | 4.5 Watts |
Torque Range @ 50 rpm (ozf-in.) | 24-136 ozf in. @ 50 rpm |