S98CA7-SES100250
0.25" Bore Shaft to Shaft Adjustable Slip Clutch with Torque Range of 48 to 256 OZ-IN
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $151.21 | 12 wks |
5 - 9 | $140.47 | 12 wks |
10 - 24 | $132.69 | 12 wks |
25 - 49 | $122.84 | 12 wks |
50+ | Request for Quote |
$151.21
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Backlash (°) | 2 Degree |
---|---|
Body Dia. (A) | 1 Inch |
Bore Size (B) | 0.25 Inch |
Configuration | Shaft to Shaft |
Friction Material | Nonasbestos |
Other Applications | See Catalog page |
Overall Length (C) | 1.5 Inch |
Power Dissipation (watts) | 9 Watts |
Torque Range @ 50 rpm (ozf-in.) | 48-256 ozf in. @ 50 rpm |